Hose connection control

Hose connection control
Hose connection control

The hose connection control (HCC) is intended to monitor electrically conductive, high-pressure lubrication hoses for line breakage. If there is a fault in the main line or feed lines, the unit alerts the machine operator immediately. Operation of the HCC is not affected by line lengths, ambient temperature, pressure differential or pressure losses. 

Utilizing non-conductive lubricants or hydraulic fluids, this monitoring system has an operating pressure of up to 300 bar (4350 psi) and can be used in temperatures ranging from –40 to +70 °C (–40 to +158 °F).

Features and benefits:
  • Immediately detects hose ruptures
  • Expandable at any time
  • Easy retrofit in existing lubrication systems
  • Monitors difficult-to-access hoses to lubrication points
  • Common LED signal of all connected hoses on the display

Watch the video and discover how the HCC works

SKF logo