3/2-way solenoid air valve for use with single-line lubrication systems

Pumps in single-line systems can be supplied and actuated with compressed air via servo-controlled, 3/2-way piston valves (magnetic valve). For function and operation of the valve, a minimum differential pressure of 0,5 bar is requested. The valve is equipped with a control for initiation and check of function. Currentless, the valve is open to outlet A. It has a smooth-running servo piston. A 3/2-way pilot valve (tilting armature valve) provides safe and reliable operation.

Features and benefits:

  • Simple to install; no extra parts required
  • Service friendly manual control of function
  • Medium, separated pilot valve for higher operational safety
  • Ground-optimized piston design for low switching pressure
  • Power-saving pulse inductor
SKF logo