Electrically operated change-over valve

WSE EMU 3 - 716

The factory-set closing of certain connection ports of the EMU 3 allows its use as a reliable and efficient shut-off or way valve. In this case, the “M” position cannot be used. The designation for these way valves is WSE.

Features and benefits:

  • Functions reliably under harsh conditions due to an electrically operated piston slide valve
  • Provides resistance against solid additives in greases
  • Large connection thread and line distance allow larger tube diameters up to 30 mm (11/4 in)
  • Applications
    Dual-line grease lubrication system - steel lines
    • Continuous casting machines in steel industry
    • Bottle filling machines in food and beverage plants with a few thousand lubrication points
    • Large bucket wheel excavators in mining and basic materials industry
  • Technical features
  • Related downloads
SKF logo