Yo corro con Causa – Run with Purpose

1km = 1kg

SKF in Mexico holds annual Run with Purpose events to boost teambuilding, contributing to local environmental and social challenges and to stimulate health and family interaction. 

Employees and their families and friends enroll in local running events in Mexico where SKF has operations and contribute per kilometer run or walked, usually 5, 10, 21 or 42 km. 

In 2015, the earned kilometers contributed to a recycling campaign where 1,500 kg of waste was collected and sold to a recycling company with all proceeds going to charity.

In 2014, employees in Mexico covered almost 8,000 km, which resulted in SKF organizing and executing the biggest reforestation campaign in Puebla with 9,000 trees planted.
SKF logo