Manufacturing Footprint

Ahmedabad Factory

Ahmedabad Factory
  • Year of establishment: 2009
  • Certifications: Leadership in Energy & Environmental Design (LEED)
  • Segments: power generation, renewable energy, construction, mining and material handling
  • Product range: Wide range of medium and large bearings.

SKF Sealing Solutions Factory

SKF Sealing Solutions Factory
  • Year of Establishment : 1999
  • Certification : TS 16949 / ISO 14000, OSHAS 18001, M1003 AAR, ISO 9001: 2008
  • Segments: Automotive, Industrial.
  • Product Range : Engine seals, Transmission seals, Suspension seals, Wheel seals, Radial and axial shaft seals, Wear sleeves, Hydraulic seals, Static seals, Integrated Compact Oil Sealed Unit, Sensor-bearing Unit, Washing Machine Drum Bearing Unit, R-Safe Seal(with Tone Wheel)
SKF logo