Industrial grade control unit with Servo like functions compatible with most of the 24 VDC SKF actuators. The unit is able to smootly perform current, position and speed control of the connected actuator. It can communicate with external devices trough analog or digital IOs and with dedicated field bus protocols.

Features and benefits

  •  Integrated fieldbus communication
  •  Compatible with 24 V DC, SKF actuators
  •  Current, position and speed control
  •  Programmable virtual limit switches
  •  Status/alarm indications via LED
  •  Low standby current
  •  DIN rail compatible enclosure
Technical data:
Input voltage
24 V DC
Output voltage
24 V DC
Actuator ports (DIN8)
Duty cycle (intermittent)
25% min on/off
IP protection

Technical datasheet
SKF logo