CAHB-10 is a compact solution for low-load applications, is virtually maintenance-free, self-locking and IP 66-rated. Designed to operate in temperatures from -40 to 85 °C at a 25% duty cycle, SKF electromechanical actuator CAHB-10  features robust metal gears and corrosion-resistant housings. Additional design options are available.
Discover the CAHB series of SKF actuators:
Technical data:
Push/pull load
up to 1 000 N
Static load
2 500 N
Speed (full load)
up to 45 mm/s
50 to 300 mm
12 or 24 V DC
Operating temperature
-40 to +85 °C
Type of protection
IP 66s

Technical datasheet
Operating manual
SKF logo