CAHM-65

The CAHM-65 consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. CAHM-65 offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end-switch, extended shaft etc
Technical data:
Push load 
up to 50 000 N 
Pull load up to 50 000 N 
Speed (full load) up to 74 mm/s 
Stroke 100 to 700 mm 
Voltage 3X400 V AC  
Operating temperature 
-10 to +40 °C
Type of protection 
IP 54

Technical datasheet
SKF logo