CASD Series

The CASD linear actuators have been designed for various solar technologies including photovoltaics, concentrating photovoltaics, and concentrating solar power.
Combining robust design, easy installation, virtually maintenance-free operation and reduced downtime, SKF solar linear actuators reduce solar power generation costs while increasing productivity and profitability.

Features and Benefits

  • Designed for 20-year life
  • Increased power generation
  • Limited backlash
  • Virtually maintenance-free
  • Reduced maintenance costs
  • Faster, easier installation
  • Sealed protection tube to prevent contamination
  • Designed to withstand severe outdoor environments
  • Lower current consumption
  • Lower solar system lifetime costs
CASD-20 technical data:
Dynamic load
5 000 N
Static load
20 000 N
3,7/1,8 mm/s
up to 1 500 mm
Voltage12/24/36 V DC
Protection class
IP 65s

Technical datasheet
CASD-60 technical data:
Dynamic load
12 000 N
Static load
60 000 N
up to 2,5 mm/s
up to 1 500 mm (depending on static load)
Voltage12/24 V DC or 120/240 V AC
Protection class
IP 65

Technical datasheet

Typical applications

Solar linear actuators for full range of PV, CPV and CSP solutions.
SKF logo