TLT lifting columns offer extremely compact, fast, and powerful solutions to deliver push force for loads up to 4000N using a twin set of DC motors. The column has a very small built-in dimension and can guarantee the best ratio between retracted lenght and max stroke. Ideally suited for medical, industrial, and workplace applications, their rigid aluminum profiles and precision glide pads enable the columns to lift offset loads without bending. Unique and efficient gear technology contributes to high push force capabilities and reduced noise levels.

Features and benefits

  • Push or pull load
  • Compact design
  • Quiet
  • Robust
  • Plug and play
Technical data:
Push load
4 000 N
Pull load
0 N
Speed (full load)
up to 25 mm/s
300 to 700 mm
24 V DC
Operating temperature
+10 to +40 °C
Type of protection
IP 40

Technical datasheet
Operating manual

Typical applications

  • Medical
  • Factory Automation
SKF logo