Permissible speed

The permissible speed can be estimated using the speed ratings listed in the product table and applying the information provided under Speeds. If no reference speed is listed in the product table, the limiting speed is the permissible speed.

Bearing pairs

For bearings arranged in pairs, the permissible speed calculated for a single bearing should be reduced to approximately 80% of the quoted value.
SKF logo