The angular contact thrust ball bearings listed in the product tables are produced to the tolerances shown in table. The symbols are explained in the following:

dnominal bore diameter
Δdmpdeviation of the mean bore diameter from the nominal
Dnominal outside diameter
ΔDmpdeviation of the mean outside diameter from the nominal
Ttotal height
ΔTsdeviation of single height from nominal height of single direction bearing

The deviation of the height H of the double direction angular contact thrust ball bearings from the nominal is a uniform 0/+2,3 mm.
SKF logo