Appropriate bearing housings

Appropriate SKF housings are available in a variety of designs and sizes for a wide range of applications. The designs include:
  • SNL, SE plummer (pillow) block housings in the 2, 3, 5 and 6 series
  • FNL flanged housings
  • SAF plummer (pillow) block housings for inch shafts
For additional information, refer to Bearing housings.
SKF logo