Temperature limits

The permissible operating temperature for thrust ball bearings can be limited by:
  • the dimensional stability of the bearing washers and balls
  • the cage
  • the seat washer(s)
  • the lubricant
Where temperatures outside the permissible range are expected, contact the SKF application engineering service.

Bearing washers and balls

Depending on their size, washers and balls of SKF thrust ball bearings are heat stabilized up to:
  • 125 °C (260 °F) where d ≤ 300 mm
  • 150 °C (300 °F) where d > 300 mm

Cages

Steel and brass cages can be used at the same operating temperatures as the bearing washers and balls.

Seat washers

Seat washers are made of steel and can be used at the same operating temperatures as the bearing washers and balls.

Lubricants

For temperature limits of SKF greases, refer to SKF greases.

When using lubricants not supplied by SKF, temperature limits should be evaluated according to the SKF traffic light concept.

SKF logo