Y-bearings, on an adapter sleeve

PrintExport as PDF
  • (all)
    (all)
    Sleeve bore diameter:
    Exact :
     ≤ d1 ≤ 
    d1 =
    Bearing outside diameter:
    Exact :
     ≤ D ≤ 
    D =
    Width sleeve:
    Exact :
     ≤ B1 ≤ 
    B1 =

For additional information about the meaning and limitations of the product data, refer to Y-bearings and Principles of bearing selection and application.

SKF logo