Product data

Metric series, KM(L) and HM(E)Inch series, N and AN
Dimension standardsISO 2982-2:2013ANSI/ABMA Std. 8.2:1991
TolerancesKM(L)
Metric thread, 5H: ISO 965-3:1998
Maximum axial run-out locating face / thread: 0,04 to 0,06 mm, depending on the lock nut size
HM(E) and HM .. T
Metric trapezoidal thread, 7H: ISO 2903:1993
Maximum axial run-out locating face / thread: 0,06 to 0,16 mm, depending on the lock nut size
ANSI/ABMA Std. 8.2:1991
Maximum axial run-out locating face / thread: 0,05 to 0,30 mm (0.002 to 0.012 in.), depending on the lock nut size
Mating shaft threads
(recommendation)
Metric thread, 6g: ISO 965-3:1998
Metric trapezoidal thread, 7e: ISO 2903:1993
ANSI/ABMA Std. 8.2:1991
SKF logo