KMFE lock nuts with a locking screw

PrintExport as PDF
  • Product table filter
    Thread size:
    Exact :
     ≤ Thread size ≤ 
    Thread size =
    Outside diameter:
    Exact :
     ≤ d3 ≤ 
    d3 =
    Width:
    Exact :
     ≤ B ≤ 
    B =
Thread sizePrincipal dimensionsAxial load carrying capactityDesignation
    staticLock nut
 d3BG  
mmmm kN 
      
85
110
19
M 85x2
190
KMFE 17
170
220
33
M 170x3
550
KMFE 34
80
105
18
M 80x2
173
KMFE 16
95
125
20
M 95x2
236
KMFE 19
180
230
34
M 180x3
590
KMFE 36
90
120
19
M 90x2
216
KMFE 18
65
85
15
M 65x2
108
KMFE 13
190
240
34
M 190x3
610
KMFE 38
60
80
14
M 60x2
95
KMFE 12
75
98
16
M 75x2
134
KMFE 15
70
92
15
M 70x2
118
KMFE 14
100
130
21
M 100x2
255
KMFE 20 L
25
38
10.5
M 25x1.5
31.5
KMFE 5 L
130
165
28
M 130x2
365
KMFE 26 L
75
98
16
M 75x2
134
KMFE 15 L
95
125
20
M 95x2
236
KMFE 19 L
140
180
28
M 140x2
420
KMFE 28 L
75
98
16
M 75x2
134
KMFE 15 H
65
85
15
M 65x2
108
KMFE 13 L
65
85
15
M 65x2
108
KMFE 13 H
100
130
21
M 100x2
255
KMFE 20
200
250
34
M 200x3
625
KMFE 40
110
145
21.5
M 110x2
310
KMFE 22
140
180
28
M 140x2
440
KMFE 28
130
165
28
M 130x2
365
KMFE 26
120
155
26
M 120x2
340
KMFE 24 H
55
75
14
M 55x2
91.5
KMFE 11
120
155
26
M 120x2
340
KMFE 24
45
65
13
M 45x1.5
78
KMFE 9 H
50
70
14
M 50x1.5
91.5
KMFE 10
40
58
13
M 40x1.5
62
KMFE 8 H
55
75
14
M 55x2
91.5
KMFE 11 H
110
145
21.5
M 110x2
310
KMFE 22 H
20
32
9.5
M 20x1
24
KMFE 4
50
70
14
M 50x1.5
91.5
KMFE 10 H
25
38
10.5
M 25x1.5
31.5
KMFE 5
80
105
18
M 80x2
173
KMFE 16 H
30
45
10.5
M 30x1.5
36.5
KMFE 6
35
52
11.5
M 35x1.5
50
KMFE 7 L
35
52
11.5
M 35x1.5
50
KMFE 7
160
210
32
M 160x3
540
KMFE 32
40
58
13
M 40x1.5
62
KMFE 8
45
65
13
M 45x1.5
78
KMFE 9
150
195
30
M 150x2
495
KMFE 30
110
145
21.5
M 110x2
310
KMFE 22 L

For additional information about the meaning and limitations of the product data, refer to Lock nuts and Principles of bearing selection and application.

SKF logo