MB(L) lock washers

PrintExport as PDF
  • Product table filter
    Bore diameter:
    Exact :
     ≤ d ≤ 
    d =
    Outside diameter:
    Exact :
     ≤ d2 ≤ 
    d2 =
    Thickness material:
    Exact :
     ≤ B ≤ 
    B =
    ►Popular item
Principal dimensions Designation
     
dd2B  
mm  
     
130
161
2
 
MBL 26
80
112
2.5
 
MB 16 A
90
126
2.5
 
MB 18 A
12
25
1.2
 
MB 1 A
50
74
1.8
 
MB 10 A
60
86
2.5
 
MB 12 A
70
98
2.5
 
MB 14 A
45
69
1.8
 
MB 9 A
35
57
1.8
 
MB 7 A
25
42
1.8
 
MB 5 A
17
32
1.2
 
MB 3 A
100
142
2.5
 
MB 20 A
10
21
1
 
MB 0
75
104
2.5
 
MB 15 A
85
119
2.5
 
MB 17 A
95
133
2.5
 
MB 19 A
200
245
2.5
 
MBL 40
55
81
2.5
 
MB 11 A
65
92
2.5
 
MB 13 A
40
62
1.8
 
MB 8 A
30
49
1.8
 
MB 6 A
20
36
1.2
 
MB 4 A
15
28
1.2
 
MB 2 A
190
232
2.5
 
MBL 38
115
159
2
MB 23

In addition to the information provided on this page, consider what is provided under Lock nuts.

SKF logo