Designation system for seals

Examples and the applicable options for seals for FNL housings are given below.

Basic bearing designation system

Examples

TFL 505
whereTFL =
505 =

Applicable options

Test Designation 1
Series
TFLDouble-lip seal for FNL flanged housings

Test Designation 1
Size identification
...Size code of the housing
SKF logo