Shaft specifications

The bearing seat on the shaft should comply with the tolerances required by the bearing (SKF handbook Rolling bearings in paper machines), which is typically to IT9 tolerance grade. A cylindricity tolerance of IT5/2 and a conicity tolerance of IT7/2 are recommended.
SKF logo