Split plummer block housings, SONL series for bearings on an adapter sleeve

PrintExport as PDF
  • (all)
    (all)
    Shaft diameter:
    Exact :
     ≤ da ≤ 
    da =
Shaft diameterAppropriate bearingPrincipal housing dimensionsDesignation
 (basic designation)     
da AHH1L 
mm mm 
       
125.413
C 2228 K
260
355
190
500
SONL 228-528
100
2222 K
213
290
160
420
SONL 222-522
100.013
2222 K
213
290
160
420
SONL 222-522
182.563
22240 CCK/W33
338
510
275
730
SONL 240-540
201.613
C 2244 K
358
565
305
820
SONL 244-544
131.763
C 2230 K
260
375
200
540
SONL 230-530
170
C 2238 K
330
480
260
720
SONL 238-538
100.013
C 2222 K
213
290
160
420
SONL 222-522
106.363
22224 K
245
315
170
420
SONL 224-524
106.363
C 2224 K
245
315
170
420
SONL 224-524
160
22236 CCK/W33
320
455
245
650
SONL 236-536
220
22248 CCK/W33
368
625
340
900
SONL 248-548
150
C 2234 K
310
440
235
610
SONL 234-534
80
22218 K
170
245
135
360
SONL 218-518
87.313
2220 K
186
270
145
400
SONL 220-520
140
22232 K
278
406
215
560
SONL 232-532
74.613
C 2217 K
163
230
125
330
SONL 217-517
176.213
22238 CCK/W33
330
480
260
720
SONL 238-538
170
22238 CCK/W33
330
480
260
720
SONL 238-538
150.813
22234 CCK/W33
310
440
235
610
SONL 234-534
100
22222 K
213
290
160
420
SONL 222-522
201.613
22244 CCK/W33
358
565
305
820
SONL 244-544
75
C 2217 K
163
230
125
330
SONL 217-517
90
C 2220 K
186
270
145
400
SONL 220-520
135
C 2230 K
260
375
200
540
SONL 230-530
125.413
22228 K
260
355
190
500
SONL 228-528
131.763
22230 K
260
375
200
540
SONL 230-530
87.313
22220 K
186
270
145
400
SONL 220-520
200
22244 CCK/W33
358
565
305
820
SONL 244-544
125
22228 K
260
355
190
500
SONL 228-528
74.613
2217 K
163
230
125
330
SONL 217-517
100
C 2222 K
213
290
160
420
SONL 222-522
200
C 2244 K
358
565
305
820
SONL 244-544
75
2217 K
163
230
125
330
SONL 217-517
227.013
22248 CCK/W33
368
625
340
900
SONL 248-548
80
2218 K
170
245
135
360
SONL 218-518
80.963
C 2218 K
170
245
135
360
SONL 218-518
100.013
22222 K
213
290
160
420
SONL 222-522
90
22220 K
186
270
145
400
SONL 220-520
87.313
C 2220 K
186
270
145
400
SONL 220-520
110
C 2224 K
245
315
170
420
SONL 224-524
125
C 2228 K
260
355
190
500
SONL 228-528
80.963
22218 K
170
245
135
360
SONL 218-518
112.713
C 2226 K
255
335
180
450
SONL 226-526
115
22226 K
255
335
180
450
SONL 226-526
176.213
C 2238 K
330
480
260
720
SONL 238-538
163.513
22236 CCK/W33
320
455
245
650
SONL 236-536
74.613
22217 K
163
230
125
330
SONL 217-517
80.963
2218 K
170
245
135
360
SONL 218-518
112.713
22226 K
255
335
180
450
SONL 226-526
180
22240 CCK/W33
338
510
275
730
SONL 240-540
138.113
22232 K
278
406
215
560
SONL 232-532
150
22234 CCK/W33
310
440
235
610
SONL 234-534
115
C 2226 K
255
335
180
450
SONL 226-526
90
2220 K
186
270
145
400
SONL 220-520
135
22230 K
260
375
200
540
SONL 230-530
80
C 2218 K
170
245
135
360
SONL 218-518
75
22217 K
163
230
125
330
SONL 217-517
110
22224 K
245
315
170
420
SONL 224-524
150.813
C 2234 K
310
440
235
610
SONL 234-534

For additional information about the meaning and limitations of the product data, refer to Split plummer block housings, SONL series and Overview, selection and application recommendations.

SKF logo