Designation system for housings

Examples and the applicable options for FSDR .. K trunnion bearing housings are given below.


FSDR 39/1060 K/P45
whereFSDR =
39/1060 =
K/P45 =

Applicable options

Trunnion bearing housing for grinding mills

Grey cast iron
DSpheroidal graphite cast iron

Size identification
../..Bearing dimension series / bearing bore diameter

Housing with metric threads and G threads for
grease fittings
KHousing for bearings with a tapered bore on a
split unthreaded sleeve and a stepped shaft
N9Housing with inch threads and NPTF threads
for grease fittings
/P...Painting variant according to customer specification
(P01 to P999)
  1. 1)When multiple suffixes are used, they are listed in the same order as shown here.
SKF logo