Insert Bearing Units - UC range

New SKF UC range, designed for JIS* equipment

You need a robust and reliable insert bearing unit solution, one that’s easy to install, simple to order and improves productivity. SKF now offers a product that matches your operational and application requirements.

At SKF, we have developed a range of insert bearing units, called “UC range”, designed to be interchangeable with JIS* equipment. These SKF UC bearing units are designed with a set screw locking feature, to operate in environments where systemic vibrations are characteristic application conditions.

Product features

Benefits

  • Comply with JIS (Japanese Industrial Standard)
  • Full Range assortment
  • Higher Reliability
  • Better availability
SKF logo