Radial internal clearance

The clearance values for bearings in SKF inch roller bearing units are provided in table 1 and table 2. The values are valid for unmounted units under zero measuring load.
SKF logo