Shaft specifications

For SKF ConCentra units, SKF recommends using the shaft tolerances listed in table 1 for the bearing seat. For collar-mount units, use the values listed in table 2.
A small lead-in chamfer should be machined at the shaft end to facilitate mounting.
SKF logo