Running in

VA201 bearings operating at a bearing temperature below 200 °C (660 °F) and speeds below 25% of the limiting speed require running in. The bearings should run at a temperature of at least 200 °C (660 °F) for a minimum of 48 hours.
SKF logo