INSOCOAT deep groove ball bearings

Cages

Depending on their size, SKF INSOCOAT deep groove ball bearings are fitted with one of the following cages:
  • a stamped steel cage, riveted, ball centred (no designation suffix)
  • a machined brass cage, riveted, ball centred (designation suffix M)
For additional information, refer to Cages.
For additional information about the suitability of cages, refer to Cages and Cage materials.

Sealing solutions

Some INSOCOAT deep groove ball bearings can be supplied capped. For selection advice, contact the SKF application engineering service.
SKF logo