Designation system

PTFE composite strips

Example:

PCMS 1005002.50 E

where

PPlain bearing

C
Composite
M
Metric size

SStrip

1005002.50

Dimensions [mm]:

  • 100 = width B
  • 500 = length L
  • 2.50 = thickness H
E
PTFE composite


POM composite strips

Example:

PCMS 1005003.06 M

where

PPlain bearing

C
Composite
M
Metric size

SStrip

1005003.06

Dimensions [mm]:

  • 100 = width B
  • 500 = length L
  • 3.06 = thickness H
M
POM composite


SKF logo