Strips

SKF composite bearings

SKF composite dry sliding strips are designed for applications where axial space is limited, maintenance is not possible and where lubricant starvation can occur. Strips can be bent, pressed or coined to form flat linear guides, for example L- or V-shaped profiles, or other types of dry sliding components and fit the actual application.

As well as for composite bushings and thrust washers, SKF manufactures composite strips as standard from PTFE and POM composite materials.

SKF logo