Bearing data

Dimension
standards
Boundary dimensions: ISO 104
Except for:
  • Inch bearings and drawing number bearings:
    not standardized
Tolerances

For additional
information
Tolerances
Normal
Check availability of P5 tolerance class for larger bearings
Values: ISO 199 (table 1)

Except for components (table 2):
  • Values (table 3)
  • Variation of gauge lot diameter of the rollers: ISO 12297
Permissible misalignmentCannot tolerate any misalignment.
SKF logo