When dealing with rolling bearings, precision is described by tolerance classes for running accuracy and dimensional accuracy.
Each product section provides information about the tolerance classes to which the bearings are manufactured.
SKF manufactures a comprehensive assortment of super-precision bearings, including single row angular contact ball bearings, single and double row cylindrical roller bearings and single and double direction angular contact thrust ball bearings.
SKF logo