Lifting force

The external axial load on a preloaded bearing set or double direction bearing causing one ball set to become completely unloaded is called the lifting force (→ Influence of an external load on preloaded bearing sets). The lifting force for sets of single direction bearings arranged back-to-back or face-to-face and double direction bearings can be estimated using

Ka1 = 2,83 F0

where


Ka1=lifting force
F0=preload on bearings before external axial load is applied
– single direction bearings → product table
– double direction bearings → product table

For additional information, contact the SKF application engineering service.

SKF logo