Cages

Cam followers are fitted with window-type, roller centred cages, made from sheet steel (fig. 1). The standard cage is not identified in the bearing designation.
For information about the suitability of cages, refer to Cages and Cage materials.
SKF logo