Flexible shaft couplings

Function

  • Connect and transmit power from a driving shaft to a driven shaft
  • Protect system
  • Manage to compensate for totally 4 shaft misalignments:
    • Angular
    • Offset
    • Combination (angular + offset)
    • Axial movement

These shaft deviations are unavoidable, since machines are unloaded during alignment.
During operation the resulting forces are causing the shafts to bend. Other causes can for instance be thermal expension, worn bearings, installation (human) errors.
SKF logo