Biodegradable lubricating oil for metal machining

LUB-200
LUB-200
Synthetic, biodegradable lubricant, especially adapted to outer minimal quantity lubrication, type SKF VectoLub and to inner minimal quantity lubrication type SKF LUBRILEAN.
  • Strengthened greasiness, high-level thermal endurance
  • Free from toxic components
  • No need to clean before welding
  • Biodegradable 98 % – Method CEC L T 33A94

Typical applications:
  • Machining - Sawing, drilling, tapping, milling, bar turning, drawing, cutting, punching, stamping…

Technical data
Designation
LUB-200
Description
Biodegradable oil
Specific gravity
0.916
Colour
Blue
Base oil type
Synthetic
Operating temperature range
10 to 50 °C
Base oil viscosity:
40 °C (104 °F), mm²/s
100 °C (212 °F), mm²/s

36 mm²/s
8 mm²/s
Flash point
310 °C (NFT 60-118)
Pour point
–21 °C (NFT 60105)
Available pack sizes: Can 2, 5 and 60 l
SKF logo