Control units for oil circulating lubrication systems

The task of the control units is to trigger lubrication at certain intervals. The units also have a number of functions needed to control and monitor the lubrication system. The extent of these functions depends on the type of unit.
SKF logo