AEP2-DL

Control unit for SKF DuoFlex dual line lubrication systems

Functions:
  • Up to 3 different lubrication circuits
  • Alternative continuous, intermittent or scheduled lubrication process
  • Adjustable lubrication cycle time
  • Adjustable monitoring time
  • Adjustable pressure relief time
  • Monitoring of pressure build-up (pressure switch or pressure sensor)
  • Monitoring of pressure relief (pressure switch or pressure sensor)
  • Monitoring of lubricant level
  • Monitoring of air pressure (in case of air operated pump)
  • Activatable main failure memory

Technical features:
  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 100-120 / 200-240 V AC or 20-24 V DC
  • 16 inputs and 8 outputs max.
  • Operating temperature: 0 to +60 °C
  • Storage temperature: -25 to +70 °C
  • LCD display to set and read the parameters
  • Text available in three languages
SKF logo