IG54-20-E

IG54-20-E
IG54-20-E
Control units for SKF Oil+Air lubrication systems

The task of the units is to trigger lubrication after a certain period of time has elapsed. The unique feature of the control units is their prelubrication function, which has been adapted to the special requirements of oil+air lubrication systems.

Function:
  • Pulse generator
  • prelubrication
  • adjustable interval time
  • power-failure memory

Technical features:

  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60 °C
  • Storage temperature: -25 to +70 °C

Special features:

  • selectable number of prelubrication cycles (IG54-20-S1-E)
  • selectable interval time (IG54-20-S1-E)
  • selectable delay time (IG54-20-S1-E)
  • lubricant level switch configured as NC type (IG54-20-S3-E)
  • additional relay output for compressed-air valve (IG54-20-S4-E
  • CE mark of conformity
SKF logo