IGZ361-30-E

IGZ361-30-E
IGZ361-30-E
Control units for SKF CircOil oil circulating lubrication systems

Function:
  • pulse generator/counter
  • alternative clock-cycle or continuous pump operation
  • adjustable number of strokes
  • selectable interval and monitoring time
  • monitoring of lubricant level
  • monitoring of pump runtime

Technical features:

  • Rated frequency: DC or 50-60 Hz
  • Input voltage: 20-24 / 100-120 / 200-240 V AC or 20-24 V DC
  • Operating temperature: 0 to +60°C
  • Storage temperature: -25 to +70°C 

Special features:
  • CE mark of conformity


SKF logo