SKF ST-1100s

SKF ST-1100s
SKF ST-1100s
SKF ST-1100s is a control center for chain lubrication system. The system lubricates each link of the chain either according to the settings in the automatic mode or manually. Lubrication interval can be set either on the basis of time duration or of the number of chain rotations. The lubrication pulses are timed by means of an inductive sensor, which recognizes the links of the chain.

Technical features:
  • Lubrication channels: 1
  • Operation temperature: –20 to +60 °C
  • Operating voltage range: 115/230 V AC
  • Casing: 200 x 300 x 120 mm (w x h x d), painted RAL 7035
  • Protection class: IP65
  • Interface: 6 digit, 3 button user interface
SKF logo