RDI

Metering unit from the SKF DosaLub product family

Technical features:
  • Lubricant: grease up to NLGI grade 2
  • Number of outlets: 1 - 5
  • Delivery rate:   0,01 - 0,03 cm³/per stroke
  • Lubricant pressure: 2 bar
  • Air inlet pressure:  5 - 8 bar
  • Operating temperature: 15 to 40 °C

Related documents

SKF logo