Block metering devices for progressive automatic lubrication systems

VPB basic
VPB basic

VPB type metering devices are compact single-block progressive metering. Available with pin indicator for visual system monitoring or with piston detector for electrical system monitoring.

Features and benefits:

  • Robust and cost-efficient
  • Available in metric and inch design
  • Optional visual or electric monitoring
  • Internal crossporting possibility, use of standard tube fittings
  • Variety of material as zinc coated or stainless steel available
SKF logo