Pre-lubrication metering devices for use in single-line lubrication systems

351 for fluid grease
351 for fluid grease
351 for oil
351 for oil

Designed for installation in manifolds, series 351 single-port, pre-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. When used in combination with one- to six-port manifolds, these metering devices provide flexible options for lubrication system design. Customized manifolds for series 351 metering devices are available in aluminum and stainless steel.

Features and benefits:

  • For use with manifolds having one to six ports to match number of lubrication points
  • Provides flexible options for systems with remote single lubrication points or multiple-port metering devices with up to six ports
  • Select optional push-in or screw-in type nipples for feed line connections
  • Choose separately manifold models with different thread sizes for main line connection and materials
  • Current metering nipples are exchangeable to yield different output quantities

Configure the product according your needs, download the CAD file

SKF logo