LG
Metering devices for use in single-line lubrication systems

LG-Doser
LG-dosers are used in single-line lubrication applications. The doser group consists of a mounting rail with one or more dosers attached to it. Dosing modules and mounting rails are made of stainless steel.
Features and benefits:
- Two adjustable doser sizes are selectable by the used output quantity
- Manifold material: stainless steel AISI 303
- Compatible with for screw-in type fittings for dosers and manifolds
- Suitable for feed line ø 4 and 6 mm
-
Robust and reliable