UC / UD

UD
UD
UC
UC

Electrically operated gear pump for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity: 20 to 1000 mm²/s
  • Number of outlets: 1
  • Displacement:
        Series 1: 0,06-3,0 l/min
        Series 2: 1,0-10,8 l/min
        Series 3: 3,8-36,0 l/min
  • Back pressure: 25; 50; 60 bar
Special features:
  • CE mark of conformity
  • UC: For flange mounting on oil reservoir 
  • UD: For mounting separate from the oil reservoir
SKF logo