SKF Minilube
SKF Minilube
SKF ST-102 External control
SKF ST-102 External control
Ellectrically operated compact pumping unit with own reservoir for SKF MonoFlex single-line lubrication systems.

It is used for off-road applications.

Technical features:
  • Lubricant: Oils and greases up to NLGI 1
  • Reservoir capacities: 1,7 litres
  • Number of outlets: 1
  • Displacement: 13 g/min
  • Pressure: 210 bar 

Special features:
  • Heated pumping block
  • Internal change over valve 
  • Can be controlled and monitored by an integrated control unit SKF ST-104 or by a external control SKF ST-102.

Related documents

SKF logo