Manually operated pump for use with single-line lubrication systems

Single-line oil pump model 1812

The 1812 pump features a translucent reservoir with filler cap and strainer. Its pump base has an integrated check/vent valve and an indicator pin to show when system pressure is achieved.

Features and benefits:

  • Provides precise lubrication where air or electricity are not available
  • Built-in vent valve activates when handle is pushed all the way up
  • Pressure stem indicates 58 bar (850 psi)
  • Suitable for use with single-line metering devices
SKF logo