HJ 2

Manually operated pump for use with dual-line or progressive systems

HJ2
HJ 2

The manually operated HJ 2 pump was developed to provide lubricant to points that do not require continuous lubrication. 

Comprised of two supply pistons and a 3 liter (0.8 gal) reservoir with an integrated stirring device, this robust pump operates effectively, even at low temperatures. Operating pressure is 300 bar (4 350 psi).


Features and benefits:

  • Suitable for use with dual-line or progressive systems
  • Dispenses greases up to NLGI 3
  • Available with left- or right-hand lever
SKF logo