HP / HPG
Manually operated single-stroke piston pump

Single-stroke lever pump HP
The manually operated single-stroke lever pump HP is designed for use in progressive systems to supply grease through one outlet. They are equipped with a spring-loaded follower plate and an indicator rod for level control purposes. The pumps can be used with a primary progressive metering device only or also with a secondary level metering device.
Similar to HP pumps, HPG pumps include a special integrated progressive metering device with eight outlets. Therefore, the HPG are suitable for small air driven progressive systems.
Features and benefits:
- No power supply necessary
- Ease of use
- HPG with integrated progressive metering device, serving up to 8 lubepoints
- HPG 15 pumps refillable via filling nipple
-
Level control via indicator rod