Electrical connectors

Electrical connectors
Electrical connectors

Electric plugs or sockets are required for the actuation of various models of hydraulic equipment used in the field of central lubrication technology and for the evaluation of switching signals.


Electric plug and socket connectors for:

  • pressure switches
  • level switches
  • flow sensors
  • directional control valves
  • filters

Technical features:

  • Housing: Poloyamid, black/transparent
  • Line diameter: 4,5 to 9 mm 
  • Max.rated operating voltage: 10 to 300 V AC/DC (type depending)
  • Max.operating current: 4 or 10 A
  • Operating temperature: -40/-20 to +80/+90°C (type depending)

Special features:     

  • according DIN EN 175301-803/ISO 4400 and DIN EN 175201-804

Related documents

SKF logo